Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR50
Part #:XK0029
Catalog #:450ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | V: | 3.38 in |
| M: | 3.48 | X: | 1.13 in |
| N: | 8.44 | D: | 4.5 |
| C: | 11.94 in | L: | 9.59 in |
| Y: | 3.48 in | H: | 4.5 in |
| B: | 10.88 | K: | 4.78 in |
| F: | 5.81 | O: | 3.38 in |
| I: | 6.42 in | O*: | 3.38 in |
| T: | 1.625 | A: | 7.38 |
| E: | 4.78 | H-Tap size: | 5/8 - 11 in |
| G: | 2.91 | TAP Depth: | 1 in |
| U: | 1.125 in | Center Distance (in): | 4.5 in |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 6820 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Key Length: | 2.5 |
| Model Code: | 450U | Output Key: | 3/8 X 2.50 |
| Center Distance (in): | 4.5 | Output Diameter (in): | 1.625 in |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | U-LR | Input HP @ 1750 RPM: | 3.99 |
| Mounting Style: | No Base | Series Code: | Raider |
| Input Keyway: | 1/4 X 2.50 in | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366188 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

