Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140L50
Part #:XK0129
Catalog #:450Q140L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | H: | 4.5 in |
| D: | 4.5 | C: | 11.94 in |
| M: | 13.16 | K: | 4.78 in |
| P: | 9 in | N: | 8.44 |
| F: | 5.81 | O: | 3.38 in |
| L: | 6.42 in | R: | 3.38 in |
| V: | 3.38 in | B: | 10.88 |
| E: | 4.78 | G: | 2.91 |
| Center Distance (in): | 4.5 in | H-Tap size: | 5/8 - 11 in |
| BD: | 6.76 | TAP Depth: | 1 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 6.69 in | I: | 6.42 in |
| BE: | 0.38 in | T: | 1.625 |
| AJ: | 5.88 | A: | 7.38 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 6820 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Maximum Input HP: | 3.47 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | L | Output Key: | 3/8 X 2.50 |
| Assembly: | Q-L | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.5 | Series Code: | Raider |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.99 |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Mounting Style: | No Base | Service Factor: | 1 |
| Model Code: | 450Q | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288366881 | Weight: | 181.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

