Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140R40
Part #:XK0138
Catalog #:450Q140R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | N: | 8.44 |
| K: | 4.78 in | D: | 4.5 |
| V: | 3.38 in | F: | 5.81 |
| B: | 10.88 | M: | 13.16 |
| R: | 3.38 in | C: | 11.94 in |
| J: | 9.56 in | O: | 3.38 in |
| P: | 9 in | L: | 6.42 in |
| BE: | 0.38 in | LQ: | 6.69 in |
| G: | 2.91 | AK: | 4.5 |
| Center Distance (in): | 4.5 in | TAP Depth: | 1 in |
| BF: | 0.41 | I: | 6.42 in |
| E: | 4.78 | AJ: | 5.88 |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| BD: | 6.76 | T: | 1.625 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 6820 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 4.31 hp @ 1750 rpm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Ratio Range: | 40:1 |
| Output RPM: | 43.7 | Frame Size: | 140TC |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 2.50 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.96 |
| Gear Type: | Worm | Center Distance (in): | 4.5 |
| Assembly: | Q-R | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | 450Q |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366942 | Weight: | 163.95 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

