Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140R60
Part #:XK0140
Catalog #:450Q140R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.44 | F: | 5.81 |
| V: | 3.38 in | B: | 10.88 |
| O: | 3.38 in | R: | 3.38 in |
| P: | 9 in | M: | 13.16 |
| K: | 4.78 in | J: | 9.56 in |
| L: | 6.42 in | C: | 11.94 in |
| D: | 4.5 | H: | 4.5 in |
| H-Tap size: | 5/8 - 11 in | I: | 6.42 in |
| G: | 2.91 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | TAP Depth: | 1 in |
| BD: | 6.76 | E: | 4.78 |
| LQ: | 6.69 in | A: | 7.38 |
| T: | 1.625 | Center Distance (in): | 4.5 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Ratio: | 60:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 6820 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 2.95 hp @ 1750 rpm | Ratio Range: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 450Q | Center Distance (in): | 4.5 |
| Mounting Style: | No Base | Assembly: | Q-R |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.50 | Input HP @ 1750 RPM: | 3.39 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Product Type: | Worm Speed Reducer |
| Output RPM: | 29.1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366966 | Weight: | 180.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

