Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140LR40
Part #:XK0148
Catalog #:450Q140LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.16 | B: | 10.88 |
| N: | 8.44 | R: | 3.38 in |
| L: | 6.42 in | P: | 9 in |
| F: | 5.81 | K: | 4.78 in |
| C: | 11.94 in | H: | 4.5 in |
| J: | 9.56 in | O: | 3.38 in |
| D: | 4.5 | V: | 3.38 in |
| TAP Depth: | 1 in | T: | 1.625 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.5 in |
| BD: | 6.76 | BE: | 0.38 in |
| LQ: | 6.69 in | G: | 2.91 |
| E: | 4.78 | A: | 7.38 |
| O*: | 3.38 in | I: | 6.42 in |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Ratio: | 40:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 6820 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Maximum Input HP: | 4.31 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Output Shaft Orientation: | LR |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Model Code: | 450Q | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | D | Output RPM: | 43.7 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 4.96 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Ratio Range: | 40:1 | Assembly: | Q-LR |
| Service Factor: | 1 | Output Key: | 3/8 X 2.50 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 4.5 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367017 | Weight: | 165.45 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

