Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140LR60
Part #:XK0150
Catalog #:450Q140LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | C: | 11.94 in |
| F: | 5.81 | P: | 9 in |
| H: | 4.5 in | M: | 13.16 |
| O: | 3.38 in | J: | 9.56 in |
| B: | 10.88 | L: | 6.42 in |
| K: | 4.78 in | N: | 8.44 |
| R: | 3.38 in | V: | 3.38 in |
| E: | 4.78 | T: | 1.625 |
| Center Distance (in): | 4.5 in | BD: | 6.76 |
| AJ: | 5.88 | AK: | 4.5 |
| O*: | 3.38 in | BF: | 0.41 |
| I: | 6.42 in | G: | 2.91 |
| BE: | 0.38 in | LQ: | 6.69 in |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| TAP Depth: | 1 in |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 6820 |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.875 in |
| Assembly: | Q-LR | Output Diameter (in): | 1.625 in |
| Output RPM: | 29.1 | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 450Q |
| Output Shaft Assembly Code: | D | Ratio Range: | 60:1 |
| Center Distance (in): | 4.5 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Series Code: | Raider | Output Shaft Orientation: | LR |
| Output Key: | 3/8 X 2.50 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367031 | Weight: | 176.05 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

