Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L20
Part #:XK0155
Catalog #:450Q180L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | H: | 4.5 in |
| M: | 13.16 | B: | 10.88 |
| K: | 4.78 in | D: | 4.5 |
| F: | 5.81 | P: | 9 in |
| J: | 9.56 in | V: | 3.38 in |
| O: | 3.38 in | N: | 8.44 |
| R: | 4.5 in | L: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | T: | 1.625 |
| LQ: | 7.97 in | AK: | 8.5 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 4.5 in |
| G: | 2.91 | AJ: | 7.25 |
| BF: | 0.53 | A: | 7.38 |
| I: | 6.42 in | E: | 4.78 |
Technical Specifications
| Thrust Rating - output shaft: | 5906 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Model Code: | 450Q | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 2.50 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.66 | Input RPM: | 1,750 |
| Assembly: | Q-L | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Center Distance (in): | 4.5 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367062 | Weight: | 179.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

