Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L30
Part #:XK0157
Catalog #:450Q180L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | L: | 6.42 in |
| F: | 5.81 | N: | 8.44 |
| M: | 13.16 | J: | 9.56 in |
| K: | 4.78 in | B: | 10.88 |
| C: | 11.94 in | R: | 4.5 in |
| V: | 3.38 in | O: | 3.38 in |
| D: | 4.5 | P: | 9 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.625 | I: | 6.42 in |
| TAP Depth: | 1 in | A: | 7.38 |
| BD: | 9 | H-Tap size: | 5/8 - 11 in |
| AJ: | 7.25 | LQ: | 7.97 in |
| BF: | 0.53 | E: | 4.78 |
| G: | 2.91 | Center Distance (in): | 4.5 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 6706 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 2.50 | Assembly: | Q-L |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | L |
| Center Distance (in): | 4.5 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.23 | Mounting Style: | No Base |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Model Code: | 450Q | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367079 | Weight: | 179.35 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

