Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L40
Part #:XK0158
Catalog #:450Q180L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | M: | 13.16 |
| O: | 3.38 in | J: | 9.56 in |
| L: | 6.42 in | B: | 10.88 |
| V: | 3.38 in | K: | 4.78 in |
| P: | 9 in | H: | 4.5 in |
| D: | 4.5 | F: | 5.81 |
| R: | 4.5 in | N: | 8.44 |
| G: | 2.91 | BF: | 0.53 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| T: | 1.625 | Center Distance (in): | 4.5 in |
| A: | 7.38 | I: | 6.42 in |
| E: | 4.78 | AJ: | 7.25 |
| BD: | 9 | LQ: | 7.97 in |
| AK: | 8.5 | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Ratio: | 40:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 6820 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Output RPM: | 43.7 | Frame Size: | 180TC |
| Mounting Style: | No Base | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.5 | No. of Gear Reductions: | Single |
| Assembly: | Q-L | Input Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Model Code: | 450Q | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.50 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 4.96 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367086 | Weight: | 180.90 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

