Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L50
Part #:XK0159
Catalog #:450Q180L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 9 in | K: | 4.78 in |
| N: | 8.44 | M: | 13.16 |
| O: | 3.38 in | J: | 9.56 in |
| D: | 4.5 | H: | 4.5 in |
| V: | 3.38 in | R: | 4.5 in |
| C: | 11.94 in | L: | 6.42 in |
| F: | 5.81 | B: | 10.88 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.5 in | AJ: | 7.25 |
| BF: | 0.53 | H-Tap size: | 5/8 - 11 in |
| T: | 1.625 | TAP Depth: | 1 in |
| LQ: | 7.97 in | A: | 7.38 |
| E: | 4.78 | I: | 6.42 in |
| G: | 2.91 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 6820 | Ratio: | 50:1 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Maximum Input HP: | 3.47 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.99 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Assembly: | Q-L | Output Key: | 3/8 X 2.50 |
| Output Diameter (in): | 1.625 in | Model Code: | 450Q |
| Output Shaft Assembly Code: | L | Center Distance (in): | 4.5 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367093 | Weight: | 183.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

