Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R20
Part #:XK0165
Catalog #:450Q180R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | O: | 3.38 in |
| M: | 13.16 | L: | 6.42 in |
| N: | 8.44 | K: | 4.78 in |
| R: | 4.5 in | J: | 9.56 in |
| V: | 3.38 in | H: | 4.5 in |
| P: | 9 in | F: | 5.81 |
| B: | 10.88 | C: | 11.94 in |
| E: | 4.78 | AJ: | 7.25 |
| G: | 2.91 | Center Distance (in): | 4.5 in |
| A: | 7.38 | TAP Depth: | 1 in |
| I: | 6.42 in | BD: | 9 |
| T: | 1.625 | BE1: | 0.5 in |
| H-Tap size: | 5/8 - 11 in | BF: | 0.53 |
| AK: | 8.5 | LQ: | 7.97 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 5906 | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | Series Code: | Raider |
| Output Key: | 3/8 X 2.50 | Service Factor: | 1 |
| Mounting Style: | No Base | Model Code: | 450Q |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 8.66 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.5 |
| Frame Size: | 180TC | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367130 | Weight: | 185.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

