Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R30
Part #:XK0167
Catalog #:450Q180R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | F: | 5.81 |
| J: | 9.56 in | D: | 4.5 |
| P: | 9 in | C: | 11.94 in |
| V: | 3.38 in | L: | 6.42 in |
| N: | 8.44 | K: | 4.78 in |
| M: | 13.16 | O: | 3.38 in |
| R: | 4.5 in | H: | 4.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | LQ: | 7.97 in |
| I: | 6.42 in | T: | 1.625 |
| TAP Depth: | 1 in | BD: | 9 |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 4.5 in |
| E: | 4.78 | G: | 2.91 |
| AK: | 8.5 | A: | 7.38 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 6706 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Speed: | 1750 | Maximum Input HP: | 5.42 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.50 |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Model Code: | 450Q | Frame Size: | 180TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 6.23 |
| Center Distance (in): | 4.5 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Series Code: | Raider |
| Assembly: | Q-R | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367147 | Weight: | 179.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

