Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R50
Part #:XK0169
Catalog #:450Q180R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | K: | 4.78 in |
| M: | 13.16 | O: | 3.38 in |
| L: | 6.42 in | V: | 3.38 in |
| H: | 4.5 in | B: | 10.88 |
| P: | 9 in | C: | 11.94 in |
| J: | 9.56 in | F: | 5.81 |
| N: | 8.44 | R: | 4.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| A: | 7.38 | AJ: | 7.25 |
| Center Distance (in): | 4.5 in | I: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | G: | 2.91 |
| E: | 4.78 | BF: | 0.53 |
| LQ: | 7.97 in | BD: | 9 |
| TAP Depth: | 1 in | T: | 1.625 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6820 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | Raider |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.5 | Frame Size: | 180TC |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Model Code: | 450Q | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 3.99 |
| Input Diameter (in): | 1.125 in | Mounting Style: | No Base |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 X 2.50 |
| Ratio Range: | 50:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367161 | Weight: | 177.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

