Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R60
Part #:XK0170
Catalog #:450Q180R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.42 in | B: | 10.88 |
| D: | 4.5 | C: | 11.94 in |
| M: | 13.16 | K: | 4.78 in |
| F: | 5.81 | N: | 8.44 |
| O: | 3.38 in | J: | 9.56 in |
| R: | 4.5 in | P: | 9 in |
| H: | 4.5 in | V: | 3.38 in |
| I: | 6.42 in | Center Distance (in): | 4.5 in |
| LQ: | 7.97 in | G: | 2.91 |
| A: | 7.38 | AK: | 8.5 |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| H-Tap size: | 5/8 - 11 in | T: | 1.625 |
| AJ: | 7.25 | E: | 4.78 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 6820 |
| Input Speed: | 1750 | Maximum Input HP: | 2.95 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 60:1 | Output RPM: | 29.1 |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 2.50 |
| Center Distance (in): | 4.5 | Model Code: | 450Q |
| Assembly: | Q-R | Output Shaft Assembly Code: | R |
| Mounting Style: | No Base | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367178 | Weight: | 182.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

