Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR20
Part #:XK0175
Catalog #:450Q180LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.42 in | D: | 4.5 |
| M: | 13.16 | B: | 10.88 |
| V: | 3.38 in | N: | 8.44 |
| J: | 9.56 in | P: | 9 in |
| O: | 3.38 in | C: | 11.94 in |
| R: | 4.5 in | H: | 4.5 in |
| K: | 4.78 in | F: | 5.81 |
| A: | 7.38 | BD: | 9 |
| AJ: | 7.25 | T: | 1.625 |
| AK: | 8.5 | Center Distance (in): | 4.5 in |
| H-Tap size: | 5/8 - 11 in | G: | 2.91 |
| BF: | 0.53 | LQ: | 7.97 in |
| I: | 6.42 in | TAP Depth: | 1 in |
| O*: | 3.38 in | E: | 4.78 |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 5906 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.125 in | Model Code: | 450Q |
| Output Diameter (in): | 1.625 in | Frame Size: | 180TC |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Assembly: | Q-LR |
| Output Key: | 3/8 X 2.50 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Center Distance (in): | 4.5 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.66 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367208 | Weight: | 181.25 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

