Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR30
Part #:XK0177
Catalog #:450Q180LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | C: | 11.94 in |
| R: | 4.5 in | D: | 4.5 |
| P: | 9 in | L: | 6.42 in |
| B: | 10.88 | H: | 4.5 in |
| V: | 3.38 in | O: | 3.38 in |
| K: | 4.78 in | F: | 5.81 |
| M: | 13.16 | N: | 8.44 |
| BF: | 0.53 | A: | 7.38 |
| BE1: | 0.5 in | E: | 4.78 |
| G: | 2.91 | AJ: | 7.25 |
| BD: | 9 | LQ: | 7.97 in |
| O*: | 3.38 in | Center Distance (in): | 4.5 in |
| TAP Depth: | 1 in | AK: | 8.5 |
| H-Tap size: | 5/8 - 11 in | T: | 1.625 |
| I: | 6.42 in |
Technical Specifications
| Thrust Rating - output shaft: | 6706 | Input Bore (C Face): | 1.125 |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Efficiency: | 80 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Key: | 3/8 X 2.50 | Assembly: | Q-LR |
| Mounting Style: | No Base | Center Distance (in): | 4.5 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | D |
| Series Code: | Raider | Input HP @ 1750 RPM: | 6.23 |
| Frame Size: | 180TC | Model Code: | 450Q |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367215 | Weight: | 180.40 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

