Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR40
Part #:XK0178
Catalog #:450Q180LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | L: | 6.42 in |
| D: | 4.5 | J: | 9.56 in |
| C: | 11.94 in | H: | 4.5 in |
| R: | 4.5 in | K: | 4.78 in |
| F: | 5.81 | M: | 13.16 |
| N: | 8.44 | P: | 9 in |
| O: | 3.38 in | V: | 3.38 in |
| BE1: | 0.5 in | I: | 6.42 in |
| AJ: | 7.25 | E: | 4.78 |
| O*: | 3.38 in | A: | 7.38 |
| Center Distance (in): | 4.5 in | G: | 2.91 |
| BD: | 9 | H-Tap size: | 5/8 - 11 in |
| LQ: | 7.97 in | T: | 1.625 |
| TAP Depth: | 1 in | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 40:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 6820 |
| Reducer Style: | Standard | Gear Type: | Worm |
| Output Key: | 3/8 X 2.50 | Input HP @ 1750 RPM: | 4.96 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 4.5 |
| Model Code: | 450Q | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367222 | Weight: | 182.55 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

