Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210L15
Part #:XK0184
Catalog #:450Q210L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.42 in | F: | 5.81 |
| C: | 11.94 in | P: | 9 in |
| O: | 3.38 in | M: | 13.16 |
| K: | 4.78 in | D: | 4.5 |
| J: | 9.56 in | V: | 3.38 in |
| H: | 4.5 in | N: | 8.44 |
| R: | 4.5 in | B: | 10.88 |
| BE1: | 0.5 in | BD: | 9 |
| A: | 7.38 | I: | 6.42 in |
| G: | 2.91 | TAP Depth: | 1 in |
| T: | 1.625 | BF: | 0.53 |
| AJ: | 7.25 | E: | 4.78 |
| AK: | 8.5 | Center Distance (in): | 4.5 in |
| H-Tap size: | 5/8 - 11 in | LQ: | 7.97 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 5346 | Efficiency: | 80 |
| Motor Frame Size: | 210TC | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 9.64 hp @ 1750 rpm | Model Code: | 450Q |
| Input HP @ 1750 RPM: | 11.09 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 4.5 | Frame Size: | 210TC |
| Assembly: | Q-L | Output Key: | 3/8 X 2.50 |
| Output Diameter (in): | 1.625 in | Output RPM: | 116.6 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.375 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367260 | Weight: | 183.15 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

