Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210R15
Part #:XK0194
Catalog #:450Q210R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | J: | 9.56 in |
| M: | 13.16 | P: | 9 in |
| D: | 4.5 | B: | 10.88 |
| N: | 8.44 | C: | 11.94 in |
| K: | 4.78 in | V: | 3.38 in |
| H: | 4.5 in | O: | 3.38 in |
| F: | 5.81 | L: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | BF: | 0.53 |
| A: | 7.38 | E: | 4.78 |
| AK: | 8.5 | TAP Depth: | 1 in |
| T: | 1.625 | Center Distance (in): | 4.5 in |
| BD: | 9 | LQ: | 7.97 in |
| G: | 2.91 | BE1: | 0.5 in |
| I: | 6.42 in | AJ: | 7.25 |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 5346 | Maximum Input HP: | 9.64 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Model Code: | 450Q |
| Output Shaft Assembly Code: | R | Ratio Range: | 15:1 |
| Assembly: | Q-R | Input Diameter (in): | 1.375 in |
| Input Style: | C-Face Quill | Frame Size: | 210TC |
| Center Distance (in): | 4.5 | Output Diameter (in): | 1.625 in |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.50 | Service Factor: | 1 |
| Output RPM: | 116.6 | Input HP @ 1750 RPM: | 11.09 |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367338 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

