Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210R20
Part #:XK0195
Catalog #:450Q210R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 9 in | C: | 11.94 in |
| O: | 3.38 in | M: | 13.16 |
| K: | 4.78 in | V: | 3.38 in |
| N: | 8.44 | R: | 4.5 in |
| J: | 9.56 in | F: | 5.81 |
| H: | 4.5 in | B: | 10.88 |
| D: | 4.5 | L: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | AJ: | 7.25 |
| Center Distance (in): | 4.5 in | A: | 7.38 |
| E: | 4.78 | LQ: | 7.97 in |
| BF: | 0.53 | TAP Depth: | 1 in |
| G: | 2.91 | BE1: | 0.5 in |
| T: | 1.625 | I: | 6.42 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 5906 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 1.375 | Ratio: | 20:1 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.50 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 450Q |
| Frame Size: | 210TC | Series Code: | Raider |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 8.66 | Input Diameter (in): | 1.375 in |
| Assembly: | Q-R | Center Distance (in): | 4.5 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367345 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

