Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210R25
Part #:XK0196
Catalog #:450Q210R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 11.94 in | D: | 5.81 |
| L: | 6.42 in | P: | 9 in |
| F: | 2.91 | C: | 9.56 in |
| V: | 3.38 in | J: | 7.97 in |
| R: | 4.5 in | H: | 4.5 in |
| B: | 7.38 | N: | 8.44 |
| M: | 13.16 | A: | 10.88 |
| E: | 4.78 |
Technical Specifications
| Ratio: | 25:1 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16x5/32 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 6305 | Efficiency: | 80 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.48 |
| Frame Size: | 210TC | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 4.5 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Series Code: | Raider | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288686217 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

