Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210LR20
Part #:XK0205
Catalog #:450Q210LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | O: | 3.38 in |
| R: | 4.5 in | B: | 10.88 |
| C: | 11.94 in | M: | 13.16 |
| F: | 5.81 | V: | 3.38 in |
| N: | 8.44 | L: | 6.42 in |
| P: | 9 in | K: | 4.78 in |
| D: | 4.5 | J: | 9.56 in |
| T: | 1.625 | H-Tap size: | 5/8 - 11 in |
| BD: | 9 | G: | 2.91 |
| I: | 6.42 in | AK: | 8.5 |
| E: | 4.78 | BE1: | 0.5 in |
| A: | 7.38 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 4.5 in |
| LQ: | 7.97 in | TAP Depth: | 1 in |
| O*: | 3.38 in |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 5906 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Input Speed: | 1750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Assembly: | Q-LR | Mounting Style: | No Base |
| Frame Size: | 210TC | Series Code: | Raider |
| Gear Type: | Worm | Model Code: | 450Q |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 8.66 | Output Key: | 3/8 X 2.50 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.5 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.375 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367413 | Weight: | 181.45 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

