Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH10
Part #:XK0213
Catalog #:450UH10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.48 in | X: | 1.13 in |
| K: | 11.94 in | D: | 4.5 |
| B: | 10.88 | J: | 9.56 in |
| N: | 5.56 | M: | 3.48 |
| L: | 9.59 in | O: | 15.09 in |
| H: | 4.5 in | F: | 5.81 |
| C: | 11.94 in | E: | 4.78 |
| AG: | 11.13 | U: | 1.1254 in |
| T: | 2.9375 | A: | 10.88 |
| G: | 2.91 | I: | 6.42 in |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Key Length: | 2.5 | Efficiency: | 80 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 4626 | Key Sq.: | 0.25 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 12.85 hp @ 1750 rpm |
| Gear Type: | Worm | Model Code: | 450UH |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Input Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 14.78 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 4.5 |
| Mounting Style: | Shaft Mt | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Diameter (in): | 2.938 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 1/4 X 2.50 in |
| Service Factor: | 1 | Series Code: | Raider |
| Ratio Range: | 10:1 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288367468 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

