Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH15
Part #:XK0214
Catalog #:450UH15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 11.94 in | H: | 4.5 in |
| M: | 3.48 | B: | 10.88 |
| L: | 9.59 in | Y: | 3.48 in |
| X: | 1.13 in | O: | 15.09 in |
| N: | 5.56 | J: | 9.56 in |
| D: | 4.5 | C: | 11.94 in |
| F: | 5.81 | AG: | 11.13 |
| Center Distance (in): | 4.5 in | U: | 1.1254 in |
| A: | 10.88 | I: | 6.42 in |
| E: | 4.78 | G: | 2.91 |
| T: | 2.9375 |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Input Speed: | 1750 | Key Length: | 2.5 |
| Thrust Rating - output shaft: | 5346 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Maximum Input HP: | 9.64 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Model Code: | 450UH |
| Output RPM: | 116.6 | Series Code: | Raider |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 11.09 |
| Center Distance (in): | 4.5 | Output Diameter (in): | 2.938 in |
| Mounting Style: | Shaft Mt | Bore Code: | 47 |
| Input Style: | Solid Shaft | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288367475 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

