Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH30
Part #:XK0217
Catalog #:450UH30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | D: | 4.5 |
| K: | 11.94 in | X: | 1.13 in |
| J: | 9.56 in | Y: | 3.48 in |
| M: | 3.48 | N: | 5.56 |
| O: | 15.09 in | C: | 11.94 in |
| H: | 4.5 in | F: | 5.81 |
| L: | 9.59 in | U: | 1.1254 in |
| T: | 2.9375 | A: | 10.88 |
| Center Distance (in): | 4.5 in | I: | 6.42 in |
| AG: | 11.13 | G: | 2.91 |
| E: | 4.78 |
Technical Specifications
| Key Sq.: | 0.25 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6706 |
| Reducer Style: | Standard | Key Length: | 2.5 |
| Ratio: | 30:1 | Efficiency: | 80 |
| Input Keyway: | 1/4 X 2.50 in | Ratio Range: | 30:1 |
| Model Code: | 450UH | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 4.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 6.23 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367499 | Weight: | 180.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

