Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH60
Part #:XK0220
Catalog #:450UH60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | O: | 15.09 in |
| C: | 11.94 in | J: | 9.56 in |
| M: | 3.48 | H: | 4.5 in |
| X: | 1.13 in | F: | 5.81 |
| N: | 5.56 | L: | 9.59 in |
| K: | 11.94 in | D: | 4.5 |
| Y: | 3.48 in | U: | 1.1254 in |
| I: | 6.42 in | G: | 2.91 |
| AG: | 11.13 | Center Distance (in): | 4.5 in |
| A: | 10.88 | E: | 4.78 |
| T: | 2.9375 |
Technical Specifications
| Key Sq.: | 0.25 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Key Length: | 2.5 |
| Thrust Rating - output shaft: | 6820 | Input Speed: | 1750 |
| Reducer Style: | Standard | Ratio: | 60:1 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 2.95 hp @ 1750 rpm |
| Series Code: | Raider | Service Factor: | 1 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.5 | Input RPM: | 1,750 |
| Output RPM: | 29.1 | Input Keyway: | 1/4 X 2.50 in |
| Input Diameter (in): | 1.125 in | Mounting Style: | Shaft Mt |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.938 in | Model Code: | 450UH |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288367529 | Weight: | 182.45 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

