Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140H60
Part #:XK0260
Catalog #:450Q140H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | K: | 11.94 in |
| B: | 10.88 | P: | 9 in |
| M: | 11.13 | R: | 3.38 in |
| C: | 11.94 in | H: | 4.5 in |
| J: | 9.56 in | N: | 5.56 |
| L: | 6.42 in | F: | 5.81 |
| BF: | 0.41 | LQ: | 6.69 in |
| AK: | 4.5 | T: | 2.9375 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | Center Distance (in): | 4.5 in |
| E: | 4.78 | AG: | 11.13 |
| G: | 2.91 | A: | 10.88 |
| I: | 6.42 in |
Technical Specifications
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | C-Face Quill | Model Code: | 450Q |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Center Distance (in): | 4.5 | Output Key: | 3/4 X 4.00 |
| Product Type: | Worm Speed Reducer | Output RPM: | 29.1 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367802 | Weight: | 185.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

