Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H15
Part #:XK0264
Catalog #:450Q180H15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 11.31 | H: | 4.5 in |
| N: | 5.66 | J: | 9.56 in |
| K: | 11.94 in | F: | 5.81 |
| P: | 9 in | D: | 4.5 |
| C: | 11.94 in | L: | 6.42 in |
| R: | 4.5 in | B: | 10.88 |
| Center Distance (in): | 4.5 in | BE1: | 0.5 in |
| BF: | 0.53 | LQ: | 7.97 in |
| AG: | 11.13 | T: | 2.9375 |
| BD: | 9 | I: | 6.42 in |
| A: | 10.88 | G: | 2.91 |
| AK: | 8.5 | E: | 4.78 |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 5346 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Maximum Input HP: | 9.64 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Model Code: | 450Q |
| Series Code: | Raider | Frame Size: | 180TC |
| Mounting Style: | Shaft Mt | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output RPM: | 116.6 | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 11.09 | Center Distance (in): | 4.5 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Input Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367826 | Weight: | 167.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

