Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H30
Part #:XK0267
Catalog #:450Q180H30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 11.31 | B: | 10.88 |
| D: | 4.5 | R: | 4.5 in |
| P: | 9 in | K: | 11.94 in |
| C: | 11.94 in | L: | 6.42 in |
| F: | 5.81 | H: | 4.5 in |
| J: | 9.56 in | N: | 5.66 |
| BE1: | 0.5 in | T: | 2.9375 |
| BD: | 9 | AK: | 8.5 |
| AG: | 11.13 | LQ: | 7.97 in |
| E: | 4.78 | AJ: | 7.25 |
| Center Distance (in): | 4.5 in | BF: | 0.53 |
| I: | 6.42 in | G: | 2.91 |
| A: | 10.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 6706 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Speed: | 1750 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.5 | Series Code: | Raider |
| Frame Size: | 180TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Model Code: | 450Q |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.125 in |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 6.23 |
| Output RPM: | 58.3 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367840 | Weight: | 190.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

