Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H40
Part #:XK0268
Catalog #:450Q180H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | D: | 4.5 |
| H: | 4.5 in | M: | 11.31 |
| P: | 9 in | K: | 11.94 in |
| B: | 10.88 | F: | 5.81 |
| N: | 5.66 | C: | 11.94 in |
| J: | 9.56 in | L: | 6.42 in |
| LQ: | 7.97 in | A: | 10.88 |
| BF: | 0.53 | T: | 2.9375 |
| BE1: | 0.5 in | E: | 4.78 |
| AG: | 11.13 | AJ: | 7.25 |
| BD: | 9 | G: | 2.91 |
| AK: | 8.5 | I: | 6.42 in |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 6820 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Standard | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 4.96 | Mounting Style: | Shaft Mt |
| Model Code: | 450Q | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Output RPM: | 43.7 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Bore Code: | 47 | Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367857 | Weight: | 190.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

