Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H50
Part #:XK0269
Catalog #:450Q180H50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 4.5 in |
| P: | 9 in | J: | 9.56 in |
| L: | 6.42 in | N: | 5.66 |
| M: | 11.31 | C: | 11.94 in |
| F: | 5.81 | B: | 10.88 |
| K: | 11.94 in | R: | 4.5 in |
| LQ: | 7.97 in | I: | 6.42 in |
| G: | 2.91 | BF: | 0.53 |
| T: | 2.9375 | A: | 10.88 |
| AG: | 11.13 | Center Distance (in): | 4.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | E: | 4.78 |
| BD: | 9 |
Technical Specifications
| Ratio: | 50:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 6820 | Output RPM: | 35 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Model Code: | 450Q | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 3.99 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Ratio Range: | 50:1 | Frame Size: | 180TC |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 4.5 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367864 | Weight: | 385.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

