Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210H10
Part #:XK0273
Catalog #:450Q210H10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | R: | 4.5 in |
| J: | 9.56 in | D: | 4.5 |
| P: | 9 in | L: | 6.42 in |
| M: | 11.31 | H: | 4.5 in |
| C: | 11.94 in | N: | 5.66 |
| K: | 11.94 in | F: | 5.81 |
| AJ: | 7.25 | A: | 10.88 |
| I: | 6.42 in | Center Distance (in): | 4.5 in |
| BE1: | 0.5 in | LQ: | 7.97 in |
| AG: | 11.13 | G: | 2.91 |
| T: | 2.9375 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| E: | 4.78 |
Technical Specifications
| Ratio: | 10:1 | Thrust Rating - output shaft: | 4626 |
| Input Bore (C Face): | 1.375 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Nitrile | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Input Style: | C-Face Quill | Model Code: | 450Q |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.78 |
| Center Distance (in): | 4.5 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output RPM: | 175 |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mt |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367888 | Weight: | 192.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

