Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UL30
Part #:XL0007
Catalog #:516UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | M: | 3.75 |
| V: | 4.16 in | O: | 4.16 in |
| K: | 5.5 in | H: | 5.31 in |
| D: | 5.31 | J: | 11 in |
| X: | 1.25 in | B: | 12.5 |
| Y: | 3.75 in | C: | 13.75 in |
| L: | 10.69 in | F: | 5.81 |
| G: | 2.91 | H-Tap size: | 5/8 - 11 in |
| U: | 1.25 in | T: | 2 |
| Center Distance (in): | 5.16 in | E: | 5.5 |
| I: | 7.42 in | TAP Depth: | 1 in |
| A: | 7.38 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Length: | 2.56 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 5569 | Ratio: | 30:1 |
| Input Speed: | 1750 | Key Sq.: | 0.25 |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 7.33 hp @ 1750 rpm |
| Mounting Style: | No Base | Series Code: | Raider |
| Assembly: | U-L | Output RPM: | 58.3 |
| Output Diameter (in): | 2.000 in | Model Code: | 516U |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 8.43 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 X 2.81 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.16 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.56 in |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368083 | Weight: | 325.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

