Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UR10
Part #:XL0013
Catalog #:516UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.69 in | C: | 13.75 in |
| D: | 5.31 | Y: | 3.75 in |
| M: | 3.75 | V: | 4.16 in |
| O: | 4.16 in | K: | 5.5 in |
| H: | 5.31 in | J: | 11 in |
| F: | 5.81 | X: | 1.25 in |
| N: | 9.06 | B: | 12.5 |
| Center Distance (in): | 5.16 in | G: | 2.91 |
| A: | 7.38 | TAP Depth: | 1 in |
| U: | 1.25 in | E: | 5.5 |
| T: | 2 | I: | 7.42 in |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 3889 |
| Ratio: | 10:1 | Key Length: | 2.56 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Input Keyway: | 1/4 X 2.56 in | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.86 |
| No. of Gear Reductions: | Single | Model Code: | 516U |
| Output RPM: | 175 | Series Code: | Raider |
| Center Distance (in): | 5.16 | Output Key: | 1/2 X 2.81 |
| Assembly: | U-R | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6729 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368120 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

