Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UR20
Part #:XL0015
Catalog #:516UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | X: | 1.25 in |
| Y: | 3.75 in | D: | 5.31 |
| H: | 5.31 in | J: | 11 in |
| V: | 4.16 in | N: | 9.06 |
| F: | 5.81 | B: | 12.5 |
| L: | 10.69 in | O: | 4.16 in |
| C: | 13.75 in | K: | 5.5 in |
| G: | 2.91 | T: | 2 |
| I: | 7.42 in | H-Tap size: | 5/8 - 11 in |
| TAP Depth: | 1 in | U: | 1.25 in |
| A: | 7.38 | E: | 5.5 |
| Center Distance (in): | 5.16 in |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Shaft Seal Material: | Nitrile | Key Length: | 2.56 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 4929 |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 10.16 hp @ 1750 rpm |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.16 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 2.81 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.68 | Series Code: | Raider |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Input Keyway: | 1/4 X 2.56 in | Output Shaft Assembly Code: | R |
| Ratio Range: | 20:1 | Assembly: | U-R |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Model Code: | 516U |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368144 | Weight: | 225.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

