Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UR40
Part #:XL0018
Catalog #:516UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | L: | 10.69 in |
| Y: | 3.75 in | O: | 4.16 in |
| N: | 9.06 | J: | 11 in |
| H: | 5.31 in | K: | 5.5 in |
| F: | 5.81 | D: | 5.31 |
| V: | 4.16 in | B: | 12.5 |
| X: | 1.25 in | C: | 13.75 in |
| E: | 5.5 | H-Tap size: | 5/8 - 11 in |
| A: | 7.38 | T: | 2 |
| U: | 1.25 in | Center Distance (in): | 5.16 in |
| I: | 7.42 in | TAP Depth: | 1 in |
| G: | 2.91 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 6209 | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Key Length: | 2.56 | Ratio: | 40:1 |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 5.56 hp @ 1750 rpm |
| Input Keyway: | 1/4 X 2.56 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 43.7 | Output Key: | 1/2 X 2.81 |
| Center Distance (in): | 5.16 | Assembly: | U-R |
| Gear Type: | Worm | Mounting Style: | No Base |
| Ratio Range: | 40:1 | Model Code: | 516U |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.39 | Series Code: | Raider |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368168 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

