Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UR50
Part #:XL0019
Catalog #:516UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | X: | 1.25 in |
| H: | 5.31 in | J: | 11 in |
| K: | 5.5 in | V: | 4.16 in |
| Y: | 3.75 in | D: | 5.31 |
| O: | 4.16 in | B: | 12.5 |
| M: | 3.75 | F: | 5.81 |
| L: | 10.69 in | C: | 13.75 in |
| I: | 7.42 in | H-Tap size: | 5/8 - 11 in |
| T: | 2 | G: | 2.91 |
| E: | 5.5 | TAP Depth: | 1 in |
| A: | 7.38 | Center Distance (in): | 5.16 in |
| U: | 1.25 in |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Input Speed: | 1750 | Key Sq.: | 0.25 |
| Thrust Rating - output shaft: | 6689 | Key Length: | 2.56 |
| Input Style: | Solid Shaft | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Mounting Style: | No Base |
| Center Distance (in): | 5.16 | Input Keyway: | 1/4 X 2.56 in |
| Output Key: | 1/2 X 2.81 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 5.12 |
| Model Code: | 516U | Product Type: | Worm Speed Reducer |
| Assembly: | U-R | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 7280 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368175 | Weight: | 222.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

