Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UR60
Part #:XL0020
Catalog #:516UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | K: | 5.5 in |
| B: | 12.5 | N: | 9.06 |
| D: | 5.31 | M: | 3.75 |
| Y: | 3.75 in | J: | 11 in |
| O: | 4.16 in | C: | 13.75 in |
| L: | 10.69 in | V: | 4.16 in |
| H: | 5.31 in | X: | 1.25 in |
| I: | 7.42 in | H-Tap size: | 5/8 - 11 in |
| TAP Depth: | 1 in | U: | 1.25 in |
| Center Distance (in): | 5.16 in | A: | 7.38 |
| E: | 5.5 | G: | 2.91 |
| T: | 2 |
Technical Specifications
| Ratio: | 60:1 | Key Sq.: | 0.25 |
| Input Speed: | 1750 | Key Length: | 2.56 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 6820 | Reducer Style: | Standard |
| Model Code: | 516U | Center Distance (in): | 5.16 |
| Gear Type: | Worm | Output Key: | 1/2 X 2.81 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Output Diameter (in): | 2.000 in | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.56 in |
| Input HP @ 1750 RPM: | 4.13 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output RPM: | 29.1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368182 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

