Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR15
Part #:XL0024
Catalog #:516ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.75 in | J: | 11 in |
| K: | 5.5 in | O: | 4.16 in |
| N: | 9.06 | L: | 10.69 in |
| X: | 1.25 in | M: | 3.75 |
| B: | 12.5 | C: | 13.75 in |
| F: | 5.81 | D: | 5.31 |
| H: | 5.31 in | V: | 4.16 in |
| Center Distance (in): | 5.16 in | O*: | 4.16 in |
| I: | 7.42 in | H-Tap size: | 5/8 - 11 in |
| A: | 7.38 | E: | 5.5 |
| G: | 2.91 | TAP Depth: | 1 in |
| T: | 2 | U: | 1.25 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 15:1 |
| Key Length: | 2.56 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 4449 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Maximum Input HP: | 13.05 hp @ 1750 rpm | Manufacturer Reducer Size: | 516 |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 2.81 |
| Model Code: | 516U | Input Keyway: | 1/4 X 2.56 in |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.000 in |
| Mounting Style: | No Base | Assembly: | U-LR |
| Center Distance (in): | 5.16 | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 15.01 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368205 | Weight: | 225.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

