Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR20
Part #:XL0025
Catalog #:516ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.75 in | O: | 4.16 in |
| H: | 5.31 in | F: | 5.81 |
| B: | 12.5 | J: | 11 in |
| X: | 1.25 in | L: | 10.69 in |
| V: | 4.16 in | M: | 3.75 |
| Y: | 3.75 in | N: | 9.06 |
| K: | 5.5 in | D: | 5.31 |
| I: | 7.42 in | T: | 2 |
| A: | 7.38 | Center Distance (in): | 5.16 in |
| H-Tap size: | 5/8 - 11 in | E: | 5.5 |
| U: | 1.25 in | G: | 2.91 |
| TAP Depth: | 1 in | O*: | 4.16 in |
Technical Specifications
| Key Length: | 2.56 | Key Sq.: | 0.25 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 4929 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Model Code: | 516U | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 2.56 in |
| Input HP @ 1750 RPM: | 11.68 | Output Key: | 1/2 X 2.81 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Series Code: | Raider |
| Output Shaft Orientation: | LR | Output Diameter (in): | 2.000 in |
| Assembly: | U-LR | Center Distance (in): | 5.16 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368212 | Weight: | 230.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

