Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR30
Part #:XL0027
Catalog #:516ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | F: | 5.81 |
| V: | 4.16 in | L: | 10.69 in |
| Y: | 3.75 in | N: | 9.06 |
| M: | 3.75 | J: | 11 in |
| D: | 5.31 | O: | 4.16 in |
| X: | 1.25 in | H: | 5.31 in |
| B: | 12.5 | C: | 13.75 in |
| G: | 2.91 | A: | 7.38 |
| I: | 7.42 in | U: | 1.25 in |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| Center Distance (in): | 5.16 in | O*: | 4.16 in |
| T: | 2 | E: | 5.5 |
Technical Specifications
| Thrust Rating - output shaft: | 5569 | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Input Speed: | 1750 |
| Ratio: | 30:1 | Key Length: | 2.56 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 2.81 |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Input Keyway: | 1/4 X 2.56 in | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Model Code: | 516U | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 8.43 | Product Type: | Worm Speed Reducer |
| Assembly: | U-LR | Center Distance (in): | 5.16 |
| Output RPM: | 58.3 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368229 | Weight: | 228.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

