Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR40
Part #:XL0028
Catalog #:516ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 1.25 in | L: | 10.69 in |
| B: | 12.5 | Y: | 3.75 in |
| V: | 4.16 in | F: | 5.81 |
| H: | 5.31 in | C: | 13.75 in |
| K: | 5.5 in | D: | 5.31 |
| N: | 9.06 | J: | 11 in |
| M: | 3.75 | O: | 4.16 in |
| H-Tap size: | 5/8 - 11 in | E: | 5.5 |
| O*: | 4.16 in | G: | 2.91 |
| I: | 7.42 in | Center Distance (in): | 5.16 in |
| A: | 7.38 | T: | 2 |
| TAP Depth: | 1 in | U: | 1.25 in |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.25 |
| Ratio: | 40:1 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 6209 |
| Key Length: | 2.56 | Efficiency: | 80 |
| Maximum Input HP: | 5.56 hp @ 1750 rpm | Manufacturer Reducer Size: | 516 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 6.39 |
| Output Key: | 1/2 X 2.81 | Output RPM: | 43.7 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Assembly: | U-LR |
| Center Distance (in): | 5.16 | Ratio Range: | 40:1 |
| Series Code: | Raider | Input Keyway: | 1/4 X 2.56 in |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Model Code: | 516U |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368236 | Weight: | 228.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

