Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180R50
Part #:XL0109
Catalog #:516Q180R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | R: | 4.5 in |
| H: | 5.31 in | L: | 7.42 in |
| C: | 13.75 in | M: | 13.91 |
| N: | 9.06 | K: | 5.5 in |
| D: | 5.31 | B: | 12.5 |
| P: | 10.47 in | V: | 4.16 in |
| F: | 5.81 | O: | 4.16 in |
| I: | 7.42 in | BF: | 0.53 |
| A: | 7.38 | BE1: | 0.5 in |
| Center Distance (in): | 5.16 in | G: | 2.91 |
| LQ: | 8.78 in | H-Tap size: | 5/8 - 11 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| AK: | 8.5 | T: | 2 |
| BD: | 9 | E: | 5.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 6689 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Ratio: | 50:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.16 |
| Output Key: | 1/2 X 2.81 | Frame Size: | 180TC |
| Model Code: | 516Q | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.000 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.12 |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Assembly: | Q-R |
| Input Diameter (in): | 1.125 in | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7280 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368809 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

