Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180LR50
Part #:XL0119
Catalog #:516Q180LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | N: | 9.06 |
| M: | 13.91 | H: | 5.31 in |
| B: | 12.5 | V: | 4.16 in |
| P: | 10.47 in | J: | 11 in |
| O: | 4.16 in | C: | 13.75 in |
| L: | 7.42 in | D: | 5.31 |
| F: | 5.81 | R: | 4.5 in |
| Center Distance (in): | 5.16 in | BD: | 9 |
| A: | 7.38 | O*: | 4.16 in |
| G: | 2.91 | I: | 7.42 in |
| LQ: | 8.78 in | E: | 5.5 |
| T: | 2 | BF: | 0.53 |
| AK: | 8.5 | TAP Depth: | 1 in |
| BE1: | 0.5 in | H-Tap size: | 5/8 - 11 in |
| AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Standard |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 6689 | Maximum Input HP: | 4.45 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 5.12 | Model Code: | 516Q |
| Output Key: | 1/2 X 2.81 | Series Code: | Raider |
| Center Distance (in): | 5.16 | Output RPM: | 35 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Assembly: | Q-LR | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7280 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368878 | Weight: | 235.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

