Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210L15
Part #:XL0124
Catalog #:516Q210L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 10.47 in | V: | 4.16 in |
| L: | 7.42 in | K: | 5.5 in |
| N: | 9.06 | R: | 4.5 in |
| C: | 13.75 in | F: | 5.81 |
| B: | 12.5 | O: | 4.16 in |
| J: | 11 in | M: | 13.91 |
| H: | 5.31 in | D: | 5.31 |
| I: | 7.42 in | Center Distance (in): | 5.16 in |
| H-Tap size: | 5/8 - 11 in | BF: | 0.53 |
| LQ: | 8.78 in | TAP Depth: | 1 in |
| BD: | 9 | T: | 2 |
| BE1: | 0.5 in | E: | 5.5 |
| A: | 7.38 | AK: | 8.5 |
| AJ: | 7.25 | G: | 2.91 |
Technical Specifications
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 4449 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Model Code: | 516Q |
| Mounting Style: | No Base | Output RPM: | 116.6 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Center Distance (in): | 5.16 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 15.01 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/2 X 2.81 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Assembly: | Q-L |
| Frame Size: | 210TC | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368908 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

