Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210L20
Part #:XL0125
Catalog #:516Q210L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | K: | 5.5 in |
| C: | 13.75 in | J: | 11 in |
| V: | 4.16 in | H: | 5.31 in |
| M: | 13.91 | O: | 4.16 in |
| B: | 12.5 | N: | 9.06 |
| R: | 4.5 in | L: | 7.42 in |
| D: | 5.31 | P: | 10.47 in |
| AK: | 8.5 | T: | 2 |
| H-Tap size: | 5/8 - 11 in | A: | 7.38 |
| BE1: | 0.5 in | E: | 5.5 |
| G: | 2.91 | I: | 7.42 in |
| Center Distance (in): | 5.16 in | TAP Depth: | 1 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | LQ: | 8.78 in |
Technical Specifications
| Thrust Rating - output shaft: | 4929 | Input Bore (C Face): | 1.375 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 516 |
| Maximum Input HP: | 10.16 hp @ 1750 rpm | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Model Code: | 516Q |
| Assembly: | Q-L | Frame Size: | 210TC |
| Output Key: | 1/2 X 2.81 | Series Code: | Raider |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.375 in | Output RPM: | 87.5 |
| Center Distance (in): | 5.16 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.68 |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2.000 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368915 | Weight: | 240.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

