Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210R15
Part #:XL0134
Catalog #:516Q210R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | V: | 4.16 in |
| H: | 5.31 in | O: | 4.16 in |
| C: | 13.75 in | L: | 7.42 in |
| M: | 13.91 | F: | 5.81 |
| D: | 5.31 | R: | 4.5 in |
| B: | 12.5 | N: | 9.06 |
| P: | 10.47 in | K: | 5.5 in |
| Center Distance (in): | 5.16 in | BF: | 0.53 |
| TAP Depth: | 1 in | BD: | 9 |
| E: | 5.5 | G: | 2.91 |
| H-Tap size: | 5/8 - 11 in | T: | 2 |
| A: | 7.38 | AJ: | 7.25 |
| I: | 7.42 in | LQ: | 8.78 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Reducer Style: | Standard |
| Ratio: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.375 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 4449 | Maximum Input HP: | 13.05 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 15.01 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.000 in |
| Output Key: | 1/2 X 2.81 | Input Diameter (in): | 1.375 in |
| Series Code: | Raider | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Assembly: | Q-R |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.16 | Frame Size: | 210TC |
| Model Code: | 516Q | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368977 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

