Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210LR30
Part #:XL0147
Catalog #:516Q210LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.91 | V: | 4.16 in |
| H: | 5.31 in | J: | 11 in |
| F: | 5.81 | C: | 13.75 in |
| L: | 7.42 in | K: | 5.5 in |
| O: | 4.16 in | B: | 12.5 |
| D: | 5.31 | P: | 10.47 in |
| N: | 9.06 | R: | 4.5 in |
| TAP Depth: | 1 in | LQ: | 8.78 in |
| AK: | 8.5 | A: | 7.38 |
| AJ: | 7.25 | Center Distance (in): | 5.16 in |
| G: | 2.91 | BF: | 0.53 |
| I: | 7.42 in | BD: | 9 |
| H-Tap size: | 5/8 - 11 in | BE1: | 0.5 in |
| E: | 5.5 | O*: | 4.16 in |
| T: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 5569 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Reducer Style: | Standard | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Frame Size: | 210TC | Assembly: | Q-LR |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 1.375 in | Series Code: | Raider |
| Input HP @ 1750 RPM: | 8.43 | Output Key: | 1/2 X 2.81 |
| Center Distance (in): | 5.16 | Model Code: | 516Q |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 2.000 in |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288369066 | Weight: | 235.15 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

