Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UH10
Part #:XL0153
Catalog #:516UH10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.75 in | B: | 12.5 |
| X: | 1.25 in | F: | 5.81 |
| L: | 10.69 in | K: | 13.75 in |
| H: | 5.31 in | J: | 11 in |
| D: | 5.31 | O: | 16.94 in |
| C: | 13.75 in | M: | 3.75 |
| N: | 5.66 | G: | 2.91 |
| I: | 7.42 in | E: | 5.5 |
| AG: | 11.31 | T: | 3.4375 |
| Center Distance (in): | 5.16 in | U: | 1.25 in |
| A: | 12.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 2.56 |
| Thrust Rating - output shaft: | 3889 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 17.27 hp @ 1750 rpm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.56 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 19.86 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.16 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 3.438 in |
| Series Code: | Raider | Model Code: | 516UH |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6729 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369103 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

