Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UH15
Part #:XL0154
Catalog #:516UH15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 13.75 in | B: | 12.5 |
| F: | 5.81 | J: | 11 in |
| N: | 5.66 | D: | 5.31 |
| Y: | 3.75 in | X: | 1.25 in |
| O: | 16.94 in | H: | 5.31 in |
| C: | 13.75 in | L: | 10.69 in |
| M: | 3.75 | U: | 1.25 in |
| A: | 12.5 | I: | 7.42 in |
| AG: | 11.31 | E: | 5.5 |
| Center Distance (in): | 5.16 in | T: | 3.4375 |
| G: | 2.91 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Ratio: | 15:1 |
| Key Length: | 2.56 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 4449 |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 13.05 hp @ 1750 rpm |
| Input Diameter (in): | 1.25 in | Series Code: | Raider |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Model Code: | 516UH | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 13.05 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.56 in | Ratio Range: | 15:1 |
| Output Key: | 7/8 X 4.00 | Product Type: | Worm Speed Reducer |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.16 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369110 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

